|
Introduction
The initial step in preparing for any strain gage
installation is the selection of the appropriate gage
for the task. It might at first appear that gage
selection is a simple exercise, of no great
consequence to the stress analyst; but quite the
opposite is true. Careful, rational selection of gage
characteristics and parameters can be very important
in: (1) optimizing the gage performance for specified
environmental and operating conditions, (2) obtaining
accurate and reliable strain measurements, (3)
contributing to the ease of installation, and (4)
minimizing the total cost of the gage
installation.
The installation and operating characteristics of
a strain gage are affected by the following
parameters, which are selectable in varying
degrees:
- strain-sensitive alloy
- self-temperature-compensation number
- backing materials (carrier)
- grid resistance
- gage length
- options
- gage pattern
Basically, the gage selection process consists of
determining the particular available combination of
parameters which is most compatible with the
environmental and other operating conditions, and at
the same time best satisfies the installation and
operating constraints. These constraints are
generally expressed in the form of requirements such
as:
- accuracy
- test duration
- stability
- cyclic endurance
- temperature
- ease of installation
- elongation
- environment
The cost of the strain gage itself is not
ordinarily a prime consideration in gage selection,
since the significant economic measure is the total
cost of the complete installation, of which the gage
cost is usually but a small fraction. In many cases,
the selection of a gage series or optional feature
which increases the gage cost serves to decrease the
total installation cost.
Selection Compromises
It must be appreciated that the process of gage
selection generally involves compromises. This is
because parameter choices which tend to satisfy one
of the constraints or requirements may work against
satisfying others. For example, in the case of a
small-radius fillet, where the space available for
gage installation is very limited, and the strain
gradient extremely high, one of the shortest
available gages might be the obvious choice. At the
same time, however, gages shorter than about 0.125 in
(3 mm) are generally characterized by lower maximum
elongation, reduced fatigue life, less stable
behavior, and greater installation difficulty.
Another situation which often influences gage
selection, and leads to compromise, is the stock of
gages at hand for day-to-day strain measurements.
While compromises are almost always necessary, the
stress analyst should be fully aware of the effects
of such compromises on meeting the requirements of
the gage installation. This understanding is
necessary to make the best overall compromise for any
particular set of circumstances, and to judge the
effects of that compromise on the accuracy and
validity of the test data.
Selections for Transducers
The strain gage selection criteria considered here
relate primarily to stress analysis applications. The
selection criteria for strain gages used on
transducer spring elements, while similar in many
respects to the considerations presented here, may
vary significantly from application to application
and should be treated accordingly. The Vishay
Measurements Group's Transducer Applications
Department can assist in this selection.
|