Gage Length
Of the preceding parameters, the gage length and
pattern are normally the first and second
selections to be made, based on the space available
for gage mounting and the nature of the stress
field in terms of biaxiality and expected strain
gradient. A good starting point for initial
consideration of gage length is 0.125 in (3 mm).
This size offers the widest variety of choices from
which to select remaining gage parameters such as
pattern, series and resistance. The gage and its
solder tabs are large enough for relatively easy
handling and installation. At the same time, gages
of this length provide performance capabilities
comparable to those of larger gages.
The principal reason for selecting a longer gage
would commonly be one of the following:
- greater grid area for better heat
dissipation;
- improved strain averaging on inhomogeneous
materials such as fiber-reinforced composites;
or
- slightly easier handling and installation
[for gage lengths up to 0.50 in (13 mm)].
On the other hand, a shorter gage length may be
necessary when the object is to measure localized
peak strains in the vicinity of a stress
concentration, such as a hole or shoulder. The same
is true, of course, when the space available for
gage mounting is very limited.
|