Brands     Vishay Measurements Group     Interactive Guide     Tech Notes     TN-505

Gage Selection Procedures


Gage Pattern

In selecting the gage pattern, the first consideration is whether a single-grid or rosette gage pattern is required. Single-grid gages are available with different aspect (length-to-width) ratios and various solder tab arrangements for adaptability to differing installation requirements. Two-element 90-degree rosettes, when applicable, can also be selected from a number of different grid and solder tab configurations. With three-element rosettes (rectangular or delta), the primary choice in pattern selection, once the gage length has been determined, is between planar and stacked construction.

The format of Standard Gage Series table, used in conjunction with Catalog 500, Micro-Measurements Precision Strain Gages , is designed to simplify selection of the gage length and pattern. Similar patterns available in each gage length are grouped together, and listed in order of size. The strain gages in the Super Stock section of the catalog are the most widely used for stress analysis applications. This section should always be reviewed first to locate an appropriate gage.



Page 13 of 20