|
Spur Gear in Hydraulic Pump
Strain measurements are to be made at the root of
the gear tooth while the pump is operating. The
fillet radius at the tooth root is 0.125 in (or about
3 mm) and test temperatures are expected to range
from 0 deg to +180 deg F (-20 deg to +80 deg C).
Gage Selection
Gage Length
A gage length which is small with respect to
the fillet radius should be specified for this
application. A length of 0.015 in (0.38 mm) is
preferable, but reference to
Standard Gage Series
table, used in conjunction with Catalog 500,
Micro-Measurements Precision Strain Gages
, indicates that such a choice severely limits the
available gage patterns and grid alloys. Anticipating
problems which would otherwise be encountered in the
following two steps, a gage length of 0.031 in (0.8
mm) is selected.
Gage Pattern
Because the gear is a spur gear, the
directions of the principal axes are known, and
single-grid gages can be employed. A gage pattern
with both solder tabs at the same end should be
selected so that leadwire connections can be located
in the clearance area along the root circle between
adjacent teeth. In the light of these considerations,
the
031CF
pattern is chosen for the task.
Gage Series
Low strain levels are expected in this
application; and, furthermore, the strain signals
must be transmitted through slip rings or through a
telemetry system to get from the rotating component
to the stationary instrumentation.
Isoelastic
(D alloy) is preferred for its higher gage factor
(nominally 3.2, in contrast to 2.1 for A and K
alloys). Because the gage must be very flexible to
conform to the small fillet radius, the
E backing
is the most suitable choice. The maximum test
temperature is not a consideration in this case,
since it is well within the recommended temperature
range for any of the standard backings. The
combination of the E backing and the D alloy defines
the
ED gage series
.
Options
For protection of the gage grid in the test
environment,
Option E
, encapsulation, should be specified. Because of the
limited clearance between the outside diameter of one
gear and the root circle of the mating gear, a
particularly thin gage installation must be made; and
very small leadwires will be attached to the gage
tabs at 90 deg to the grid direction, and run over
the sides of the gear for connection to larger wires.
This requirement necessitates attachment of the small
leadwires after gage bonding, and prevents the use of
preattached leads.
Resistance
In the ED-Series version of the
031CF
gage pattern, Catalog 500 lists the resistance as
350 ohms. The higher resistance should usually be
selected whenever the choice exists, and will be
advantageous in this instance in improving the
signal-to-noise ratio when slip rings are used.
S-T-C Number
D alloy is not subject to
self-temperature
compensation
, nor is compensation needed for these tests since
only dynamic strain is to be measured. In the
ED-Series designation the two-digit S-T-C number is
replaced by the letters DY for
"dynamic."
Gage Designation
Combining the results of the above selection
procedure, the gage to be employed is:
ED-DY-031CF-350/Option
E
|