|
Aircraft Wing Tip
During the flight-test stress analysis of a
titanium aircraft wing tip section, with, and
without, a missle module attached, the operating
temperature range for strain measurements is from -65
deg to +450 deg F (-55 deg to +230 deg C), and will
be a dominant factor in the gage selection.
Gage Selection
Gage Length
Preliminary design studies using the
PhotoStress® photoelastic coating technique
indicate that a gage length of 0.062 in (1.6 mm)
represents the best compromise in view of the strain
gradients, areas of peak strain, and space for gage
installation.
Gage Pattern
With information about the stress state and
directions of principal axes gained from the
photoelastic coating studies, there are some areas of
the wing tip where single-grid gages and two-element
-"Tee" rosettes can be employed. In other
locations, where principal strain directions vary
with the nature of the flight maneuver, 45-degree
rectangular rosettes are required.
The strain gradients are sufficiently steep that
stacked rosettes should be selected. From Catalog
500,
Micro-Measurements Precision Strain Gages
, the foregoing requirements suggest the selection of
060WT
and
060WR
gage patterns for the stacked rosettes, and the
062AP
pattern for the single-grid gage. In making this
selection, attention was given to the fact that all
three patterns are available in the
WK Series
, which is compatible with the specified operating
temperature range.
Gage Series
The maximum operating temperature, along with
the requirement for static as well as dynamic strain
measurement, clearly dictates use of
K alloy
for the grid material. Either the
SK
or
WK Series
could be selected, but the WK gages are preferred
because they have integral leadwires.
Options
For ease of gage installation,
Option W
, with integral soldering terminals, is advantageous.
This option is not applicable to stacked rosettes,
however, and is therefore specified for only the
single-grid gages.
Resistance
When available, as in this case, 350-ohm gages
should be specified because of the benefits
associated with the higher gage resistance.
S-T-C Number
The titanium alloy used in the wing tip
section is the 6Al-4V type, with a thermal expansion
coefficient of 4.9 x 10
-6
per deg F (8.8 x 10
-6
per deg C).
K alloy
of S-T-C number 05 is the appropriate choice.
Gage Designations
Combining the results of the above selection
procedure, the gages to be employed are:
WK-05-062AP-350/Option
W
WK-05-060WT-350
WK-05-060WR-350
|