|
Series Availability
EA
,
ED
,
EK
,
EP
General Description
Option L is the addition of soft copper lead
ribbons to open-faced polyimide-backed gages. The
use of this type of ribbon results in a thinner and
more conformable gage than would be the case with
round wires of equivalent cross section. At the
same time, the ribbon is so designed that it forms
almost as readily in any desired direction.
Leads
Nominal ribbon size for most gages is 0.012 wide x
0.004 in thick (0.30 x 0.10 mm). Leads are
approximately 0.8 in (20 mm) long. See also
leadwire orientations
.
Solder
+430 deg F (+220 deg C) tin-silver alloy.
Temperature Limit
+400 deg F (+200 deg C).
Fatigue Life
Fatigue life will normally be degraded by Option L.
This occurs primarily because the copper ribbon has
limited cyclic endurance. When it is possible to
carefully dress the leads so that they are not
bonded in a high strain field, the performance
limitation will not apply. Option L is not often
recommended for very high endurance gages such as
the
ED Series.
Size
Matrix size is unchanged.
Strain Range
Strain range will usually be reduced by the
addition of Option L.
Flexibility
Gages with Option L are not as conformable as
standard gages.
Resistance Tolerance
Not affected.
|