|
Series Availability
EA
,
ED
,
EK
,
EP
General Description
This option provides the same conformable soft
copper lead ribbons as used in
Option L
, but with the addition of a 1-mil [0.001-in
(0.025-mm)] thick encapsulation layer of polyimide
film. The encapsulation layer provides excellent
protection for the gage during handling and
installation. It also contributes greatly to
environmental protection, though supplementary
coatings are still recommended for field use. Gages
with Option LE will normally show better long-term
stability than open-faced gages which are
"waterproofed" only after installation. A
good part of the reason for this is that the
encapsulation layer prevents contamination of the
grid surface from fingerprints or other agents
during handling and installation. The presence of
such contaminants will cause some loss in gage
stability, even though the gage is subsequently
coated with protective compounds.
Leads
Nominal ribbon size for most gages is 0.012 wide x
0.004 in thick (0.30 x 0.10 mm) copper ribbons.
Leads are approximately 0.8 in (20 mm) long. See
also
leadwire orientations
.
Solder
+430 deg F (+220 deg C) tin-silver alloy.
Temperature Limit
+400 deg F (+200 deg C).
Grid Protection
Entire gage is encapsulated. A short extension of
the backing is left uncovered at the leadwire end
to prevent contact between the leadwires and the
specimen surface.
Fatigue Life
Fatigue life will normally be degraded by Option
LE. This occurs primarily because the copper ribbon
has limited cyclic endurance. Option LE is not
often recommended for very high endurance gages
such as the
ED Series
.
Size
Matrix size is unchanged.
Strain Range
Strain range will usually be reduced by the
addition of Option LE.
Flexibility
Gages with Option LE are not as conformable as
standard gages.
Resistance Tolerance
Resistance tolerance is normally doubled by the
addition of Option LE.
|