|
Series Availability
EA
,
N2A
General Description
Option P is the addition of preattached leadwire
cables to many patterns of
EA-Series
strain gages. Encapsulation seals small
"jumper" leadwires at gage end, and cable
insulation protects solder joints at cable end.
Option P virtually eliminates need for soldering
during gage installation.
Leads
A pair of 1-in (25-mm)
M-LINE
134-AWP (solid copper, polyurethane enamel) single
conductor "jumper" leadwires.
Cable
10 ft (3.1 m) of color-coded, flat, three-conductor
26-gauge (0.404 mm dia.), stranded, tinned-copper
with vinyl insulation (similar to
M-LINE
326-DFV).
Solder
+430° F (+220° C) tin-silver alloy solder
joints, "jumper" to gage. Cable
conductors and "jumpers" joined with
+361° F solder beneath cable insulation.
Exposed leadwires on unattached end of cable are
pretinned for ease of hookup.
Temperature Limit
-60° to + 180° F (-50° to +80°
C); limited by vinyl insulation on cable.
Grid Encapsulation
Entire grid and tabs are encapsulated.
Fatigue Life
Fatigue life will normally be degraded by Option P,
primarily because the copper "jumper"
wires have limited cyclic endurance.
Pattern Availability
Most
EA-Series
single-grid patterns that are 0.062 in (1.5 mm) or
greater gage length, with parallel solder tabs on
one end of the grid, and suitable for
encapsulation. (Consult our
Applications
Engineering Department
for availability of Option P on other gage
series/patterns, and for nonstandard cable
lengths.)
Size
Matrix size is unchanged.
Strain Range
Strain range will usually be reduced by the
addition of Option P.
Flexibility
E-backed gages with Option P are not as conformable
as standard gages.
Resistance Considerations
Each conductor of the cable has a nominal
resistance of 0.04 ohm/ft (0.13 ohm/m). Gage
resistance is measured at gage tabs.
Gage Factor
Gage factor is determined for gages without
preattached cable.
Resistance Tolerance
Resistance tolerance is normally ±0.5% for
single-element gages, and ± 0.6% for
muliple-grid gages.
|