|
Series Availability
CEA
General Description
Option P2 is the addition of preattached leadwire
cables to
CEA-Series
strain gages. Option P2 virtually eliminates need
for soldering during gage installation.
Cable
10 ft (3.1 m) of color-coded, flat, three-conductor
30-gauge (0.255 mm), stranded, tinned copper with
vinyl insulation (similar to
M-LINE
330-DFV).
Solder
+361° F (+ 180° C) tin-lead alloy solder
joints. Exposed leadwires on unattached end of
cable are pretinned for ease of hookup.
Temperature Limit
-60° to + 180° F (-50° to +80°
C); limited by vinyl insulation on cable.
Grid Encapsulation
Entire grid is encapsulated. (Solder tabs are not
encapsulated.)
Fatigue Life
Fatigue life will normally be unchanged by Option
P2.
Pattern Availability
Most
CEA-Series
single- and multiple-grid patterns.
Size
Matrix size is unchanged.
Strain Range
Standard for
CEA-Series
gages.
Flexibility
No appreciable increase in stiffness.
Resistance Considerations
Each conductor of the cable has a nominal
resistance of 0.1 ohm/ft (0.35 ohm/m). Gage
resistance is measured at gage tabs.
Gage Factor
Gage factor is determined for gages without
preattached cable.
Resistance Tolerance
Not affected.
|