|
Series Availability
EK
,
WK
,
SK
,
S2K
General Description
This Option Series provide strain gages with
'Modulus Compensation' features through use
of specially modified lots of
K alloy
. The 'Mod-Comp' match will be quite close
for the materials specified, although thermal output
characteristics may not be ideal.
When force-responsive type transducers are
manufactured from the metals listed, and the
appropriate Special Option gages are used, the result
is a transducer which demonstrates very little span
change with temperature.
Nominal Gage Factor Slope
| Option |
% per 100 deg F |
% per 100 deg C |
For Use On |
|
SP21
|
-1.50
|
-2.70
|
Stainless Steels |
|
SP22
|
-2.35
|
-4.25
|
Aluminum Alloys |
|
SP23
|
-1.25
|
-2.25
|
Tool Steels |
|
SP24
|
-1.35
|
-2.45
|
Tool Steels |
|