|
Series Availability
EA
,
WA
,
ED
,
WD
,
EK
,
WK
,
EP
General Description
This option consists of special leadwires, either
added to open-faced gages, or substituted for lead
ribbons on WA-, WK-, or WD-Series gages. The wire
is very formable, and may be spot-welded or
soldered to main leadwires. The primary advantages
are easy handling and excellent resistance to
oxidation at the highest temperature the gages can
withstand.
Leads
0.8 in (20 mm) long nickel-clad copper wires 0.005
in (0.13 mm) diameter. For some gage types, usually
small patterns, wire size must be reduced to 0.0035
in (0.09 mm) diameter.
Solder
EA-
,
ED-
,
EK-
,
EP-Series
gages: +430° F (+220° C) tin-silver
alloy; WA-Series gages: +570° F (+300° C)
lead-tin-silver alloy;
WK
and
WD-Series
gages: +770° F (+410° C) solder.
Temperature Limit
E-backed gages: +400° F (+200° C);
WA-Series gages: +500° F (+260° C); WK-
and WD-Series: +750° F (+400° C).
Fatigue Life
Fatigue life will normally be degraded by Option
SP30. This occurs primarily because the copper wire
has limited cyclic endurance. Option SP30 should
therefore not be used when best fatigue life is
required, unless the tab area of the gage is in a
low strain area (
+
1000 microstrain or less). Loss of cyclic endurance
is experienced particularly with
WA-
,
WK-
, and
WD-Series
gages.
Size
Matrix size is unchanged. On W-backed gages, SP30
leads are substituted for the normal beryllium
copper ribbon leads. One wire lead per tab is
supplied.
Strain Range
Option SP30 normally reduces the strain range of
E-backed gages but does nor similarly affect
W-backed gages.
Flexibility
E-backed gages with Option SP30 leads are not as
conformable as standard gages. W-backed gages are
not affected.
Resistance Tolerance
Not affected.
|