|
Series Availability
N2A
, N2P
General Description
This option provides conformable, soft copper lead
ribbons and a 0.0005-in (0.013-mm) thick
encapsulation layer of polyimide film. The
encapsulation layer provides excellent protection
for the gage during handling and installation. It
also contributes greatly to environmental
protection, though supplementary coatings are still
recommended for field use. Gages with Option SP61
will normally show better long-term stability than
open-faced gages which are
"water-proofed" only after installation.
a good part of the reason for this is that the
encapsulation layer prevents contamination of the
grid surface from fingerprints or other agents
during handling and installation. The presence of
such contaminants will cause some loss in gage
stability, even though the gage is subsequently
coated with protective compounds.
Leads
0.010 wide x 0.002 in thick (0.25 x 0.05 mm) soft
copper ribbons. Leads are approximately 0.8 in (20
mm) long.
Solder
+430 deg F (+220 deg C) tin-silver alloy; The
solder is confined to small, well-defined areas at
the end of each ribbon.
Temperature Limit
+400 deg F (+200 deg C)
Grid Protection
Entire gage is encapsulated. a shore extension of
the backing is left uncovered at the leadwire end
to prevent contact between the leadwires and the
specimen surface.
Size
Matrix size is unchanged.
Strain Range
Strain range will usually be reduced by the
addition of Option SP61.
Flexibility
Gages with Option SP61 are not as conformable as
standard gages.
Resistance Tolerance
Resistance tolerance is normally doubled by the
addition of Option SP61
|