|
Series Availability
EA
,
EP
,
WA
,
ED
,
WD
,
EK
,
WK
General Description
This option provides encapsulation, and thin,
printed circuit terminals at the tab end of the
gage. Beryllium copper jumpers connect the
terminals to the gage tabs. The terminals are 1.4
mil [0.0014 in (0.036 mm)] thick copper on
polyimide backing nominally 1.5 mils [0.0015 in
(0.038 mm)] thick. Option W gages are rugged and
well protected, and permit the direct attachment of
larger leadwires than would be possible with
open-faced gages. This option is primarily used on
EA Series
gages for general-purpose applications.
Solder
+430 deg F (+220 deg C) tin-silver alloy solder
joints on E-backed gages, +570 deg F (+300 deg C)
lead-tin-silver alloy solder joints on W-backed
gages.
Temperature Limit
+350° F (+175° C) for E-backed gages,
+450° F (+230° C) for W-backed gages.
Grid Protection
Entire grid and part of terminals are encapsulated
with polyimide.
Fatigue Life
Some loss in fatigue life unless strain levels at
the terminal location are below
+
1000microstrain.
Size
Option W extends from the soldering tab end of the
gages and thereby increases gage size. With some
patterns, width is slightly greater.
Strain Range
With some gage series, notably E-backed gages,
strain range will be reduced. This effect is
greatest with
EP Gages
, and Option W should be avoided with them if
possible.
Flexibility
Option W adds encapsulation, making gages slightly
thicker and stiffer. Conformance to curved surfaces
will be somewhat reduced. In the terminal area
itself, stiffness is markedly increased.
Resistance Tolerance
On E-backed gages, resistance tolerance is normally
doubled.
|