Bondable Resistance Temperature Sensors
and Associated Circuitry
(...continued)
Linearization of Sensor Response
The readout methods shown
previously
can be quite accurate, but are somewhat awkward to
use in that they read sensor resistance directly, and
the nonlinear characteristic of sensor
resistance-versus-temperature requires the use of
tabulated data to convert resistance values to the
equivalent temperatures. A very simple method exists
for converting the nonlinear sensor to a linear
resistance change with temperature with good
practical accuracy. This is accomplished by shunting
the sensor with a fixed resistor equal in value to
3.75 times the +75.0° F (+23.9° C) value of
sensor resistance, or 187.5 ohms for standard
TG
sensors
. The resultant resistance change with temperature
has a lower slope, but is quite linear as shown
earlier
. A plot of deviation from linearity for this circuit
is shown below, and provides much higher error
readability.
Deviation from linearity for shunted TG
sensor.
A useful application of shunt linearization is to
provide an asymmetrical bridge circuit that has a
linear output voltage with temperature. This circuit
can be used with a digital voltmeter for direct
temperature readings (expressed in mV) or to drive
one axis of an X-Y recorder for directly plotting
temperature against another variable. A simplified
version of this circuit is shown below.
Linearization circuit.
This linearization circuit requires a
constant-voltage excitation source, and this can be
conveniently provided by a single silver-oxide
battery. The output factor is 0.5 mV/V/° F (0.9
mV/V/° C), which can be scaled down by use of a
high-resistance voltage divider at the output
terminals. A balance potentiometer is incorporated
for balancing out the tolerance on the nominal sensor
resistance and the offset caused by leadwire
resistance. (When the Celsius temperature scale is
used, it is more convenient to balance at +24°
C, rather than +23.9° C, so that the readings
are in round numbers.) Calibration can be checked by
substituting a precision decade box for the TG sensor
and dialing in resistances equivalent to various
temperatures from the resistance-versus-temperature
tables.
Because of the asymmetrical bridge, a three-wire
lead system cannot be used effectively with the
linearization circuit shown above to eliminate the
errors from a temperature-induced leadwire resistance
change. However, it is possible to use the three-wire
method for the more limited purpose of compensating
the initial offset error caused by the leadwire
resistance. This is accomplished by adding the third
wire (shown dashed) and breaking the connection at
the point marked X.
|
|