Bondable Resistance Temperature Sensors
and Associated Circuitry
(...continued)
Leadwire Effects and Related Errors
Leadwires are a source of error in all circuits
using
TG
sensors
, except
three-wire
null-balance
and
four-wire
circuits. To minimize these errors, leadwires
between the sensor and the readout device (or LST
network) should be of low resistance and no longer
than necessary. A total two-wire resistance of 0.5
ohm will introduce a shift or offset of about
+4° F (+2° C) at room temperature. This
leadwire resistance corresponds to 25 ft (7.5 m) of
AWG No. 20 (0.8-mm diameter) copper double leads, or
100 ft (30 m) of AWG No. 14 (1.6-mm diameter) double
leads.
Changes in leadwire temperature are normally a minor
source of error. A change of 50° F (28° C)
over the entire length of a 0.5-ohm copper leadwire
circuit will create an offset error of approximately
0.4° F (0.2° C) when the sensor temperature
is near +75° F (+24° C). This error
decreases at higher sensor temperatures and increases
at lower sensor temperatures. Accurate measurements
in the cryogenic temperature region may require
three-wire
null-balance
or
four-wire
circuits when long lengths of small diameter
leadwire must be employed.
Initial "zero" errors or offsets due to
the tolerances applicable to
LST
networks
and the TG sensors themselves can be eliminated by
stabilizing the sensor installation at any known
temperature close to +75° F (+24° C), and
then setting the instrument BALANCE dial so that the
reading corresponds to this known temperature. This
procedure also eliminates offset error caused by
initial leadwire resistance.
In certain circumstances it may be necessary to
locate the instrumentation at a long distance from
the sensor installations. When LST networks are
employed under these conditions, it is preferable to
position the network close to its associated sensor
and use a three-wire lead circuit between the network
and the remote indicator (this should not be done if
the test temperature exceeds the temperature
capability of the LST network). This type of hookup
will eliminate first-order offset errors due to
leadwire resistance and leadwire temperature changes.
Desensitization or slope-change error is greatly
reduced and can be eliminated by setting the strain
indicator GAGE FACTOR dial properly. The correct
setting can be calculated on the basis of known
leadwire resistance or directly determined by
applying shunt calibration to the remote network
terminals.
(continued...)
|
|