Bondable Resistance Temperature Sensors
and Associated Circuitry
(...continued)
Strain Sensitivity Errors
The strain sensitivity of pure nickel can create
error signals when
TG
sensors
are installed in areas of high mechanical strain.
The magnitude of this effect is fairly small,
however, as shown below.
Typical error signal caused by strain applied to
TG sensor. Data applies to sensor temperatures near
+75° F (+24° C).
The shape of this curve is caused by the nonlinear
response of pure nickel. The strain-sensitivity
coefficient has a high negative value in the central
portion of the elastic region and tends toward a much
smaller positive value on either side of this region.
It will be observed that compressive strains result
in smaller error signals, and this strain field
orientation should therefore be selected for sensor
placement when possible. The center of symmetry of
this curve is located at approximately +750
, because the manufacturing process leaves the sensor
with a residual compression of this value.
It is important to realize that the center of
symmetry can be shifted by installing the gage on
materials of different thermal expansion coefficients
and/or with different adhesive cure temperatures. It
is for this reason that gage response when mounted on
aluminum alloy will differ slightly from that
obtained when mounted on steel. These
tables
demonstrate the change in
resistance-versus-temperature characteristic created
by these two mounting conditions.
It has been shown that repeatability of properly
installed TG sensors can be better than ±0.05%
of applied temperature span. To take full advantage
of this repeatability, and of the other intrinsic
features of TG temperature sensors, it is always
advisable to conduct a calibration run of the sensor
mounted on a specific material when highest
measurement accuracy is required.
(continued...)
|
|