Bondable Resistance Temperature Sensors
and Associated Circuitry
(...continued)
Stability
In common with most other organic resin systems, the
matrix of
TG
sensors
will slowly sublimate and lose strength when aged at
elevated temperatures. When properly installed, life
will be essentially infinite below +250° F
(+120° C), and will be approximately 10 000
hours at +400° F (+205° C). At +500° F
(+260° C), life can be estimated at 1000 hours
in the presence of air, and will be considerably
extended if an inert atmosphere is used.
The sensing grids are quite stable under the aging
conditions described above. If exposed to
temperatures above +500° F (+260° C),
however, a slight shift in resistivity will occur,
together with a small change in temperature
coefficient. For example, if the WTG-Series sensor is
exposed to a temperature of +600° F (+315°
C) for one hour, the +75.0° F (+23.9° C)
resistance will shift from 50 ohms to approximately
50.6 ohms. On a normalized basis, the resistance
increase from +75.0° to +450° F
(+23.9° to +232° C) will become 140%
instead of the previous 143%. Operation at
temperatures below +550° F (+290° C) will
thereafter be stable and repeatable.
(continued...)
|
|