Bondable Resistance Temperature Sensors
and Associated Circuitry
Calibration
Nickel foil lots are calibrated with specially
designed test equipment consisting of a carefully
controlled, uniform temperature bath, and a platinum
resistance standard having calibration results
traceable to the National Institute of Standards and
Technology. Accuracy of calibration during these
tests is 0.5° F (0.3° C). The temperature
range used is -320° to +500° F (-195°
to +260° C). The test data from TG sensors shows
that their behavior can be described generally by a
polynomial equation of the form:
(1)
where:
=
Resistance of the gage
=
Temperature
through
=
Constants determined using regression
analysis curve fitting
When the RTD's are being used to indicate
temperature, the equation must be entered in the
transposed form:
(2)
Values of the constants for Eqs. (1) and (2) for
50-ohm [at +75° F (+23.9° C)] nickel TG
sensors are listed in the following
tables
.
Notes
The constants A' through G' in Eq. (2)
are not the same as A through G in Eq. (1).