Introduction
Commercial static strain indicators and signal
conditioners vary considerably in their circuit
details; and, although most of them are based upon
some form of the Wheatstone bridge circuit, the
bridge circuit is employed in differing ways in
different instruments. Because of the many
variations in instrument design, a completely
general treatment of instrument nonlinearities is
not practicable within the scope of this
publication. There is, however, a large class of
static strain indicators and signal conditioners
with a more-or-less characteristic circuit
arrangement (employing the "unbalanced"
Wheatstone bridge), and displaying a characteristic
nonlinearity. This publication has been prepared to
provide a simple means for determining the
magnitudes of the nonlinearity errors and for
making corrections when necessary. It should be
noted that the error and correction relationships
given here apply only to instruments having the
characteristics defined in the
next section
. For other strain indicators, the nonlinearity
errors, if they exist, will have to be determined
by direct calibration or from manufacturers'
specifications.
The nonlinearity error occurs because, when
strain measurements are made with an
"unbalanced" Wheatstone bridge circuit
(as described in the
next section
), there are certain conditions under which the
output of the bridge circuit is a nonlinear
function of the resistance change(s) producing that
output. The error due to the nonlinearity, when
present, is ordinarily small, and can usually be
ignored when measuring elastic strains in metals.
However, the percentage error increases with the
magnitude of the strain being measured, and can
become quite significant at large strains (for
example, the error is about 0.1% at 1000
microstrain, 1% at 10 000 microstrain, and 10%
at 100 000 microstrain; or, as a convenient
rule of thumb, the error, in percent, is
approximately equal to the strain, in percent).
|