Errors Due to Transverse Sensitivity
Errors in strain indication due to transverse
sensitivity are generally quite small since the
transverse sensitivity itself is small. However, in
biaxial strain fields characterized by extreme
ratios between principal strains, the percentage
error in the smaller strain can be very great if
not corrected for transverse sensitivity. On the
other hand, in the particular case of uniaxial
stress in a material with a Poisson's ratio of
0.285, the error is zero because the gage factor
given by the manufacturer was measured in such a
uniaxial stress field and already includes the
effect of the Poisson strain. It is important to
note that when a strain gage is used under any
conditions other than those employed in the
gage-factor calibration, there is always some
degree of error due to transverse sensitivity. In
other words, any gage which is: (a) installed on a
material with a different Poisson's ratio; or
(b) installed on steel, but subjected to other than
a uniaxial stress state; or (c) even installed on
steel with a uniaxial stress state, but aligned
with other than the maximum principal stress,
exhibits a transverse-sensitivity error which may
require correction.
The historical practice of quoting gage factors
which, in effect, mask the presence of transverse
sensitivity, and which are correct in themselves
for only a specific stress field in a specific
material, is an unfortunate one. This approach has
generally complicated the use of strain gages,
while leading to errors and confusion. Although the
uniaxial stress field is very common, it is not
highly significant to the general field of
experimental stress analysis. There is no
particular merit, therefore, in combining the axial
and transverse sensitivities for this case.
|