Errors Due to Transverse Sensitivity (
continued
)
It is imperative to realize that for any strain
field except that corresponding to a uniaxial stress
field (and even in the latter case, with the gage
mounted along any direction except the maximum
principal stress axis, or on any material with
Poisson's ratio other than 0.285), there is
always an error in strain indication if the
transverse sensitivity of the strain gage is other
than zero. In some instances, this error is small
enough to be neglected. In others, it is not. The
error due to transverse sensitivity for a strain gage
oriented at any angle, in any strain field, on any
material, can be expressed as:
Eq. (509.5)
where:
= the error as a percentage of the actual
strain along the gage axis.
= the Poisson's ratio of the material on
which the manufacturer's gage factor,
, was measured (usually 0.285).
= respectively, the actual strains parallel and
perpendicular to the primary sensing axis of the
gage.*
*Subscripts (a) and (t) always refer
to the axial and transverse directions with respect
to the gage (without regard to directions on the test
surface), while subscripts (x) and (y) refer to an
arbitrary set of orthogonal axes on the test surface,
and subscripts (p) and (q) refer to the principal
axes.
From the above equation, it is evident that the
percentage error due to transverse sensitivity
increases with the absolute values of
and
/
, whether these parameters are positive or negative.
Equation (509.5) has been plotted in Figure 509.1 for
convenience in judging whether the magnitude of the
error may be significant for a particular strain
field.
Fig. 509.1 - Transverse sensitivity errors for
various strain ratios.
Figure 509.1 also yields an approximate
rule-of-thumb for quickly estimating the error due to
transverse sensitivity - that is:
(percent)
As Equation (509.5) shows, this approximation
holds quite well as long as the absolute value
/
is not close to
. For an example, assume the task of measuring
Poisson (transverse) strain in a uniaxial stress
field. In this case, the Poisson strain is
represented by
, the strain along the gage axis, and the
longitudinal strain in the test member by
, since the latter is transverse to the gage axis (as
shown here).
If the test specimen is an aluminum alloy, with
= 0.32, then
/
= -1/
= -3.1. Assuming that the transverse sensitivity of
the strain gage is -3% (i.e.,
= -0.03*), the rule of thumb gives an approximate
error of +9.3%. The actual error, calculated from
Equation (509.5), is +8.5%.
*
For substitution into any equation in
this publication,
must always be expressed decimally. Thus, the value
of
(in percent) from the gage package data sheet must
be divided by 100 for conversion to its decimal
equivalent.
|