|
Design Considerations For
Diaphragm Pressure Transducers
|
|
NUMERICAL EXAMPLE
U.S. Customary and Metric (SI) Units
Assume that a diaphragm pressure transducer is to be
designed for a maximum rated pressure of 1000psi (
6.89 MPa)
, under which pressure the output (
) from a steel diaphragm should be 2 mV/V. If the
diaphragm diameter is to be 0.670 in (
17.02 mm
), find the following:
|
|
Diaphragm Thickness
|
U.S. Customary
P
=
1000
lbs/in
2

=
0.283
lbs/in
3
E
=
30
x
10
6
psi
g
=
386.4
in/sec
2

=
0.335
in

=
2
mV/V =
2
x
10
-3
V/V
v
=
0.285
|
From Eq. (4), solve for
t
,
with

in units of V/V
t
=
0.036
in
|
|
CONSTANTS*
|
|
Metric (SI)
P
=
6.89
MPa

=
8.51
x
10
-3
m
v
=
0.285

=
2
mV/V
=
2
x
10
-3
V/V
E
=
207
GPa
p
=
7.83
g/cm
3
=
7.83
x 10
3
kg/m
3
|
t
= 9.11 x 10
-4
m
=
0.911
mm
|
|
Center Deflection
|
U.S. Customary
P
=
1000
lbs/in
2

=
0.283
lbs/in
3
E
=
30
x
10
6
psi
g
=
386.4
in/sec
2

=
0.335
in

=
2
mV/V =
2
x
10
-3
V/V
v
=
0.285
|
From Eq.(5),

=
0.0016
in
|
|
CONSTANTS*
|
|
Metric (SI)
P
=
6.89
MPa

=
8.51
x
10
-3
m
v
=
0.285

=
2
mV/V
=
2
x
10
-3
V/V
E
=
207
GPa
p
=
7.83
g/cm
3
=
7.83
x 10
3
kg/m
3
|
= 3.98 x 10
-5
m
=
0.0398
mm
|
|
Resonant Frequency
|
U.S. Customary
P
=
1000
lbs/in
2

=
0.283
lbs/in
3
E
=
30
x
10
6
psi
g
=
386.4
in/sec
2

=
0.335
in

=
2
mV/V =
2
x
10
-3
V/V
v
=
0.285
|
From Eq.
(6),

= 31 766 Hz
|
|
CONSTANTS*
|
|
Metric (SI)
P
=
6.89
MPa

=
8.51
x
10
-3
m
v
=
0.285

=
2
mV/V
=
2
x
10
-3
V/V
E
=
207
GPa
p
=
7.83
g/cm
3
=
7.83
x 10
3
kg/m
3
|
From Eq.
(7),
= 31 647 Hz
|
|
Approximate Maximum Diaphragm
Strain Level
|
U.S. Customary
P
=
1000
lbs/in
2

=
0.283
lbs/in
3
E
=
30
x
10
6
psi
g
=
386.4
in/sec
2

=
0.335
in

=
2
mV/V =
2
x
10
-3
V/V
v
=
0.285
|
(d) From Eq. (2),

= -1989

in/in
|
|
CONSTANTS*
|
|
Metric (SI)
P
=
6.89
MPa

=
8.51
x
10
-3
m
v
=
0.285

=
2
mV/V
=
2
x
10
-3
V/V
E
=
207
GPa
p
=
7.83
g/cm
3
=
7.83
x 10
3
kg/m
3
|
= -2001
m/m
|
* The small differences occurring in comparable U.S.
Customary and Metric results arise from rounding numbers
in both sets of calculations.
|