Two-Gage Rosette
While the above analysis of the errors due to
misalignment of a single gage may help in
understanding the nature of such errors, the
90-degree, two-gage rosette is of considerably
greater practical interest.
A two-gage rectangular rosette is ordinarily used
by stress analysts for the purpose of determining the
principal stresses when the directions of the
principal axes are known from other sources. In this
case, the rosette should be bonded in place with the
gage axes coincident with the principal axes. Whether
there is an error in orientation of the rosette with
respect to the principal axes, or in the locations of
the principal axes themselves, there will be a
corresponding error in the principal stresses as
calculated from the strain readings.
Biaxial strain field with rosette axes misaligned
by the angle
from the principal axes.
In the figure above, a general biaxial strain
field is shown, with the axes of a two-gage rosette,
misaligned by the angle
superimposed. The percentage errors in the principal
stresses and maximum shear stress due to the
misalignment are:
(511.6)
(511.7)
(511.8)
(511.9)
(511.10)
(511.11)
- where:
-
are the principal stresses and maximum shear
stress inferred from the indicated strains when the
rosette is misaligned by the angle
.
is the ratio of the algebraic maximum to the
algebraic minimum principal strain, as before.
|