|
(
... continued
)
Combining Eqs. (
514.3
) and (
514.4
), and replacing
, by
, since there is no other resistance in the bridge
arm,
Or,
Eq. (514.5)
where
is the strain (compressive) simulated by shunting
with
.
Solving for
,
Eq. (514.6)
Since the simulated strain in this mode of shunt
calibration is always negative, it is common practice
in the strain gage field to omit the minus sign in
front of the first term in Eq.(514.6), and write it
as:
Eq. (514.7)
where
is the simulated strain, in microstrain units.
When substituting into Eq. (514.7), the user must
always remember to substitute the
numerical value
of the compressive strain, without the sign.
(
continued ...
)
|