(
... continued
)
It is worth noting, for quarter-bridge circuits,
that scaling the instrument by shunting the internal
dummy gage (which is usually a stable precision
resistor) can offer distinct advantages in
calibration accuracy. It is common practice, for
instance, to calculate or select the value of the
shunt calibration resistor on the basis of the
nominal gage resistance. But the resistance of the
installed gage generally differs from the nominal,
due both to its initial resistance tolerance and to a
further change in resistance during installation.
When this occurs, and the active gage is shunted for
compression scaling, the simulated strain magnitude
is in error accordingly. The extent of the error can
be approximated by the method given in the "
Accuracy Considerations
" section.
One technique for avoiding most of the error due
to deviation in the gage resistance is to temporarily
replace the active gage in the bridge circuit with a
precision resistor equal to the nominal resistance of
the gage. The instrument is then scaled (in
compression) by shunting the fixed resistor with a
calibration resistor calculated from Eq. (
514.7
). After scaling, the active gage is reconnected to
the bridge circuit. It is usually much more
convenient, however, and about equally accurate, to
scale in the tension direction by simply shunting the
internal dummy with a resistor calculated from Eq. (
514.23
). When the leadwire resistance is negligible, this
procedure is exact, and independent of the installed
gage resistance. Even with modest leadwire resistance
(say, less than
/10), the error due to a few ohms of gage resistance
deviation is small enough to be ignored. In case of
doubt, the installed gage resistance should be
measured. If the resistance is significantly beyond
the manufacturer's tolerance, one of the two
foregoing procedures should always be used for shunt
calibration.
|