Instrument Verification
(
... continued
)
Signal-Conditioning Amplifier
Instead of a strain indicator, the instrumentation
may consist of a signal-conditioning amplifier.
This type of instrument is normally equipped with a
gain control rather than a gage-factor control. Its
output is simply a voltage which can then be
supplied to an oscillograph or other device for
recording. In the ideal instrument, the voltage at
any gain setting should be strictly proportional to
the bridge output signal. Thus, corresponding to
Eq. (
514.33
),
(514.39)
The object of calibration in this instance is to
verify the instrument linearity; that is, to test
whether
is, in fact, constant. Calibration is accomplished
by comparing the measured instrument output voltage
to the bridge output signal at a series of
different signal levels. Substituting Eq. (
514.35
) into Eq. (514.39),
Or, in general,
(514.40)
After shunting one arm of the bridge with a
calibration resistor,
, the instrument output voltage is measured, and
the constant,
, calculated from Eq. (514.39). This operation is
repeated at two or more different signal levels by
successively shunting with appropriate calibration
resistors. If the instrument is linear, variations
in the calculated value of the instrument constant
should not be greater than the tolerances on the
parameters in Eq. (514.40).
|