Accuracy Considerations
As described in the preceding sections, shunt
calibration can be used for either system scaling or
instrument verification purposes. In both cases, the
greatest attainable accuracy with the procedure is
limited by errors (deviations from the nominal or
assumed value) in the variables which enter into the
calibration calculations. The error sensitivity of
the method can be demonstrated most easily with a
generalized form of the basic shunt-calibration
relationship [see Eqs. (
514.3
), (
514.4
), and (
514.5
)].
Let
in Eq. (514.3) represent the actual resistance of
the strain gage, after installation. The factor
, in Eq. (514.4) is replaced by a numerical
constant,
, to emphasize the fact that the
nominal
resistance of the gage is not changed by gage
installation. Then, the relationships in Eqs. (514.3)
and (514.4) can be re-expressed as:
(514.3a)
(514.4a)
Combining Eqs. (514.3a) and (514.4a), and solving
for the simulated strain,
(514.41)
The total differential of the simulated strain can
be written:
After performing the partial differentiations and
dividing through by
the following is obtained:
(514.42)
For small deviations, the differentials can be
replaced by finite differences, or:
(514.43)
(
continued ...
)
|