|
(
... continued
)
When multiplied by 100, Eq. (
514.43
) gives the percent error in the simulated strain as
a function of the errors or deviations in
(the actual gage resistance),
, and
. Since
is ordinarily very large compared to
, it can be seen that the percent error in simulated
strain is about twice that in the gage resistance,
and is approximately equal to that in the calibration
resistor and gage factor (although the signs may
differ). In practice, the errors in
,
, and
vary independently over their respective ranges of
tolerance or uncertainty. Thus, they may tend to be
self-cancelling on some occasions; and, at other
times, may be additive. The worst-case errors in
simulated strain occur when
is positive, while
and
are negative, and vice versa. These conditions can
be combined into a single expression by employing the
absolute values of the errors:
(514.44)
Equation (514.44) permits calculating the extreme
error in simulated strain from the extreme errors in
the other variables. Practically, however, the
extreme errors in
,
, and
would occur only rarely at the same time, and with
the required combination of signs, to be fully
additive. A better measure of the approximate
uncertainty (expected error range) in
as a function of the uncertainties or tolerances on
the other three quantities can be obtained by an
adaptation from the theory of error propagation. The
latter theory is not strictly applicable in this case
because the individual error distributions are
unknown, are probably different from one another, and
may otherwise violate statistical requirements of the
method. However, if the uncertainties in each
variable represent about the same number of standard
deviations, the following expression should give a
more realistic estimate of the uncertainty in
than Eq. (514.44):
(514.45)
where:
= percent uncertainty in variable
(
continued ...
)
|