|
(
... continued
)
When the rosette is installed on a test part
subjected to an arbitrary strain state, the variables
on the right-hand side of Eqs. (
515.2
) are unknown. But the strains
,
, and
can be measured. Thus, by solving Eqs. (515.2)
simultaneously for the unknown quantities
,
, and
, the principal strains and angle can be expressed in
terms of the three measured strains. Following is the
result of this procedure:

(515.3)

(515.4)
If the rosette is properly numbered, the principal
strains can be calculated from Eq. (515.3) by
substituting the measured strains for
,
, and
. The plus and minus alternatives in Eq. (515.3)
yield the algebraically maximum and minimum principal
strains, respectively. Unambiguous determination of
the principal angle from Eq. (515.4) requires,
however, some interpretation, as described in the
following. To begin with, the angle
represents the acute angle from the principal axis
to the reference grid of the rosette. In the practice
of experimental stress analysis, it is somewhat more
convenient, and easier to visualize, if this is
re-expressed as the angle from Grid 1 to the
principal axis. To change the sense of the angle
requires only reversing the sign of Eq. (515.4).
Thus:
(515.5)
The physical direction of the acute angle given by
either Eq. (514.4) or Eq. (514.5) is always
counterclockwise if positive, and clockwise if
negative. The only difference is that
is measured
from
the principal axis
to
Grid 1, while
is measured from Grid 1 to the principal axis.
Unfortunately, since
, the calculated angle can refer to either principal
axis; and hence the identification in Eq. (515.5) as
. This ambiguity can readily be resolved (for the
rectangular rosette) by application of the following
simple rules:
(a) if

>

, then

=

.
(b) if

<

, then

=

.
(c) if

=

and

<

, then

=

= -45 degrees.
(d) if

=

and

>

, then

=

= +45 degrees.
(e) if

=

=

, then

is indeterminate (equal biaxial strain).
The reasoning which underlies the preceding rules
becomes obvious when a sketch is made of the
corresponding Mohr's circle for strain, and the
rosette axes are superimposed as shown
previously
.
(
continued ...
)
|