Brands     Vishay Measurements Group     Interactive Guide     Tech Notes     TN-515



Strain Gage Rosettes

Selection, Application, and Data Reduction

Introduction

A strain gage rosette is, by definition, an arrangement of two or more closely positioned gage grids, separately oriented to measure the normal strains along different directions in the underlying surface of the test part. Rosettes are designed to perform a very practical and important function in experimental stress analysis. It can be shown that for the not-uncommon case of the general biaxial stress state, with the principal directions unknown, three independent strain measurements (in different directions) are required to determine the principal strains and stresses. And even when the principal directions are known in advance, two independent strain measurements are needed to obtain the principal strains and stresses.

To meet the foregoing requirements, the Micro-Measurements Division manufactures three basic types of strain gage rosettes (each in a variety of forms):

Tee (0-90 degree)
Two mutually perpendicular grids.

Rectangular (0-45-90 degree)
Three grids, with the second and third grids angularly displaced from the first grid by 45 degrees and 90 degrees, respectively.

Delta (0-60-120 degree)
Three grids, with the second and third grids 60 degrees and 120 degrees away, respectively, from the first grid.

( continued ... )



Page 1 of 19