Principal Stresses from Principal Strains
As previously noted, a three-element strain gage
rosette must be employed to determine the principal
strains in a general biaxial stress state when the
directions of the principal axes are unknown. The
usual goal of experimental stress analysis, however,
is to arrive at the principal stresses, for
comparison with some criterion of failure. With the
strain state fully established as described
previously
, the complete state of stress (in the surface of the
test part) can also be obtained quite easily when the
test material meets certain requirements on its
mechanical properties. Since some types of strain
gage instrumentation, such as the Vishay Measurements
Group's System 5000, calculate both the principal
strains and the principal stresses, the following
material is provided as background information.
If the test material is homogeneous in
composition, and is isotropic in its mechanical
properties (i.e., the properties are the same in
every direction), and if the stress/strain
relationship is linear, with stress proportional to
strain, then the biaxial form of Hooke's law can
be used to convert the principal strains into
principal stresses. This procedure requires, of
course, that the elastic modulus (
) and Poisson's ratio (
) of the material be known. Hooke's law for the
biaxial stress state can be expressed as follows:
(515.10a)
(515.10b)
The numerical values of the principal strains
calculated from Eq. (
515.3
) or Eq. (
515.6
) can be substituted into Eq. (515.10), along with
the elastic properties, to obtain the principal
stresses. As an alternative, Eq. (515.3) or Eq.
(515.6) (depending on the rosette type) can be
substituted algebraically into Eq. (515.10) to
express the principal stresses directly in terms of
the three measured strains and the material
properties. The results are as follows:
Rectangular
:

(515.11)
Delta
:

(515.12)
When the test material is isotropic and
linear-elastic in its mechanical properties (as
required for the validity of the preceding
strain-to-stress conversion), the principal stress
axes coincide in direction with the principal
strains. Because of this, the angle from Grid 1 of
the rosette to the principal stress direction is
given by Eq. (
515.5
) for rectangular rosettes, and by Eq. (
515.8
) for delta rosettes.
|