Initial Imbalance
- Because the common leadwire does not affect the
voltage across the internal half bridge,
is not applied to the 1/ 2 term in Eq. (
516.3
). This gives rise to the problem of an initial
imbalance in every circuit, even when the active
and dummy gages are of the same resistance. To
illustrate the magnitude of the initial imbalance,
consider the case of
parallel circuits in which all active and dummy
gages are of the same resistance,
; and all leadwires, including the common leadwire,
have the same resistance,
. If the instrument gage factor control is set at
2.000, the initial imbalance, in microstrain units,
is:
-
(516.4)
Equation (516.4) is plotted below for various
combinations of the parameters
and
. As demonstrated by the figure, the imbalance can
easily exceed the balance range of commercial strain
indicators and signal-conditioning amplifiers.
Initial imbalance produced by the use of a common
leadwire when all active and dummy gages are of the
same resistance, common and individual leadwires are
the same resistance, and the instrument gage factor
setting is 2.000
|