Measurement Crosstalk Errors
Crosstalk refers to changes in both sensitivity
and output produced in all parallel circuits by a
resistance change in any one of the circuits. As is
the case with the calibration error, this occurs
because the resistance changes in each of the
parallel circuits affect the voltage applied to --
and consequently, the output from -- all the other
circuits.
Output errors can be partially generalized to
yield a "crosstalk sensitivity index" like
that shown here. The approximate incremental output
that will occur in each of the other circuits as the
result of a 1000 microstrain change in any one
circuit is given by this graph.
Range of nominal incremental output produced in
companion parallel circuits by a strain change of
1000 microstrain in any one circuit when the initial
resistance of all active and dummy gages is the same,
common and individual leadwires are all of the same
resistance, and the circuit has been shunt calibrated
at 1000 microstrain across the active gages, assuming
a package gage factor of 2.000.
Note that this incremental output is not directly
related to the magnitude of any other output that may
be present due to strain in the affected circuits.
Rather, these incremental outputs can be thought of
as "output shifts" that are algebraically
added to each of the indicated strains in the
affected circuits. When the extent of the incremental
outputs caused by crosstalk must be known more
precisely, Eq. (
516.3
) should be used to calculate the outputs of all
circuits under any set of "instantaneous"
resistances. The errors produced by crosstalk are
relatively small in comparison to those that can
arise from the loss of leadwire temperature
compensation as described in the following
section.
|