Surface Preparation
The selection and implementation of proper
surface preparation procedures is equally as
important as using proper gages and adhesives.
High-elongation measurements demand closer
attention to recommended procedures than do normal
elastic strain measurements.
Micro-Measurements Instruction Bulletin B-129,
Surface Preparation for Strain Gage
Bonding
, outlines steps for surface preparation on a
variety of materials. These procedures produce a
smooth, clean surface, usually having been abraded
in a single direction during preparation. Because
of higher bondline forces involved in
high-elongation measurements, the surface should be
altered further for greater bond strength, as
indicated in the following procedures:
- Completely prepare the surface of the test
specimen as described in Bulletin-129.
- Abrade the specimen surface in a direction 45
degrees to the intended axis of strain
measurement. On soft materials, such as aluminum,
use 320-grit
silicon-carbide
paper
; on harder materials, such as steel, use
60-grit.
- Lightly abrade, with the appropriate grit
paper as indicated in Step 2, in a direction 90
degrees to the first abrasion. This will produce
a cross-hatched abraded surface. Typical surface
roughness desired approximates 250 microinch (6.4
micrometer) rms.
- Repeat the degreasing steps outlined in
Bulletin
B-129
.
- Condition the surface with Micro-Measurements
M-LINE
M-Prep Conditioner A
(if appropriate for the specimen materials as
detailed in B-129), scrubbing with cotton-tipped
applicators. Wipe dry with a
gauze
sponge.
- Neutralize the surface with
Micro-Measurements
M-LINE
M-Prep Neutralizer 5A
(if appropriate for the specimen material),
scrubbing with cotton-tipped applicators. Wipe
dry with a gauze sponge.
Many materials oxidize readily in air. If
allowed to form on the surface, oxidation will
greatly reduce bond strength and elongation
capabilities. It is strongly recommended that the
gage bonding operation be completed as soon as
possible after the surface is prepared.
Page 7 of 17
|