Introduction
Experimental stress analysis of structural
materials sometimes requires testing to complete
failure. In such cases, particularly with ductile
materials, failure is often preceded by large local
strains, the magnitudes of which are of interest to
the test engineer.
High-elongation strain measurements place severe
demands on the gage installation, and necessitate
special gage and adhesive selection and surface
preparation procedures. This publication outlines
recommendations for gage and adhesive selection,
surface preparation, gage bonding and wiring, and
protective coating selection for high-elongation
strain measurements.
NOTE
:
High elongations are usually expressed as
percentages: 1% elongation is equal to 10 000
microstrain; 5% elongation is equal to 50 000
microstrain. The maximum rated elongation of any
bonded strain gage is based on a single tensile
measurement. Cyclic strains of high levels must be
limited to a value much lower than maximum due to
fatigue limitations on the strain gage foil.
Consult the Vishay Measurements Group Tech Note
TN-508,
Fatigue Characteristics of Micro-Measurements
Strain Gages
, for details on strain gage performance under
repetitive loading conditions.
Page 1 of 17
|