Leadwire Selection
Ideally, the smallest practicable diameter
leadwire should be soldered to the gage to reduce
solder connection height and its effect on uniform
clamping pressure. This is not without limitation
since the smaller the leadwire the greater its
resistance and corresponding effect on circuit
stability and sensitivity.
As a general guideline, no larger than stranded
30 AWG wire, 0.031 in (0.8 mm) overall diameter
including insulation, should be used with the
100%-solids epoxy adhesives. These include
M-Bond
AE-10
,
AE- 15
,
GA-2
, and
GA-61
adhesives.
With solvent-thinned adhesives such as
M-Bond 43-B
,
600
, and
610
, attainment of uniform clamping pressures is more
critical. The maximum recommended leadwire diameter
for these adhesives is 0.01 in (0.25 mm) including
insulation. Leadwire types with film insulation,
such as
130-AWN
or
134-AWP
are preferred.
Cyanoacrylate adhesives, such as
M-Bond 200
, present difficulties in adhesive application and
clamping due to their quick-setting nature, and are
seldom used for gages with preattached
leadwires.
Page 4 of 10
|