Techniques for Attaching
Leadwires
to Unbonded Strain Gages
|
Soldering Preparation
- Using
gauze
sponges
and
CSM-1A
Degreaser
, thoroughly degrease the surface of a smooth,
clean, steel or aluminum plate at least 1/8 in (3
mm) thick.
- Using blunt-nose
tweezers
which have been cleaned with
Neutralizer
5A
, remove the gage from its mylar folder and place
on the cleaned plate. Tabs on the gage should
face up.
- Place a short piece, 1 or 2 in (25 to 50 mm),
PDT-1
drafting tape over the grid area of the gage,
leaving one-half of the soldering tabs exposed.
- Press tape over gage and onto work surface.
If the gage does not have good thermal contact
with the surface, a weight can be applied to hold
gage in place.
Page 5 of 10
|
|