Brands     Vishay Measurements Group     Interactive Guide     Tech Tips     TT-609


Strain Gage Soldering Techniques

Leadwire Attachment

Leadwires should be formed and routed to the strain gage or terminal strip, then firmly anchored to the test-part surface with drafting tape before making the soldered connection. Attempting to route the leadwires after completing the solder joint will often result in damage to the gage or terminals. Routing into the connection area should be along a minimum strain direction (such as the "Poisson" direction in a uniaxial stress field) particulartly for high elongation or dynamic tests. The tinned leadwire end should be trimmed short enough so that it will not protrude through the connection area, and cannot inadvertently make electrical contact with the test-part surface or adjacent solder connections.The accompanying figure illustrates this stage in the procedure.



Trimming leadwire ends before taping in place.

In the final preparatory step, bend the leadwire end slightly to form a spring-like loop, and tape the wire firmly in place over the connection area, using PDT-1 drafting tape. The tape should be within about 1/8 in (3 mm) of the connection area, as shown in the accompanying figure.



Leadwire end taped to surface in preparation for soldering.

Clean and re-tin the soldering iron tip with fresh solder. The temperature of the iron should be adjusted so that the solder is easily melted, without rapidly vaporizing the flux. If the iron temperature is either too low or too high, it may cause poor solder connections, or it may damage the strain gage, terminal, or bonding adhesive. Apply a small amount of M-Flux AR to the joint area and, holding the soldering pencil nearly horizontal, firmly press the flat surface of the tip on the junction for about one second; then lift the tip from the soldered joint. If needed, additional flux can be provided during the joining operation by feeding a little fresh solder into the joint from a spool of rosin-core solder. This procedure should result in a smooth, hemispherical solder joint, without any peaks or jagged areas. If the solder joints are not smooth and uniform in size, repeat the soldering procedure, using additional flux and/or solder as necessary.



Page 8 of 10