Clamping Pressure
All M-M instruction bulletins for epoxy
adhesives specify a recommended clamping pressure.
Specified in pounds per square inch (psi) or
kilonewtons per square metre (kN/m
2
) clamping pressure is calculated by dividing the
applied force by the surface area of the rubber pad
in contact with the strain gage and specimen
surface. Normally the desired clamping pressure is
known from the instruction bulletin, and the
proposed pressure pad area can be measured.
Therefore, the necessary quantity to be determined
is clamping force.
As an example, the gage shown below is to be
bonded with
M-Bond 610
adhesive at a recommended clamping pressure of 45
psi (312 kN/m
2
). The gage pattern selected can be conveniently
covered with one of the clamping pads from the
M-M GT-14
pad kit. These pads measure 0.5 x 1.25 in (13 x 32
mm). The necessary clamping force can be computed
by multiplying the required clamping pressure by
the pad area:
clamping force =
clamping pressure x pad area = 45 psi x 0.625 in
(312 kN/m
2
x 0.0004 m = 28 lbs (125 N)
Thus a 28-lb (125-N) clamping force for the
example shown above would yield the recommended 45
psi (312 kN/m
2
) clamping pressure.
Page 3 of 14
|