Strain Gage Installation on Concrete
Reinforcement
Surface Preparation
Degrease with a degreaser (
CSM-1A
) over at least a 6-in (152-mm) length of the bar
at the proposed gage location.
Descale and smooth the rebar around its
circumference with a grinder wheel. (Aluminum
oxide or silicon carbide abrasive of
approximately 50 mesh is preferred.) A 3-in
(76-mm) length generally provides a sufficiently
large descaled area for gage and protective
coating installations. Surface finish after this
operation should be about 180 microinches (5
micrometers) rms.
Wet abrade with
Conditioner
A
and 220-grit silicon carbide wet-or-dry paper (
SCP-1
). Use sufficient Conditioner A to prevent
material from drying on the rebar surface before
wiping dry.
Wipe dry with a clean gauze sponge (
GSP-1
), then repeat Step 3 (with 320-grit paper (
SCP-2
)) and dry again.
Surface finish should be 63 to 125 microinch
(1.6 to 3.2 mictometers) rms at the completion of
the second wet-abrading operation.
Lay out the gage locations.
Scrub the installation area with fresh
Conditioner
A
and a cotton applicator (
CSP-1
). Wipe dry with gauze sponges (
GSP-1
).
Scrub the area thoroughly with
Neutralizer
5A
and a cotton applicator and wipe dry with a
gauze sponge as previously noted. This step must
be accomplished thoroughly to neutralize all
traces of Conditioner A used in Steps 3 through
7.
Mask an area with
PCT-2A
cellophane tape at the gage location to minimize
flow-out of adhesive for subsequent protective
coating application.