Two-Wire Circuit
For an initially balanced bridge, if one of the
bridge arms is replaced with a strain gage of
precisely the same resistance value and connected
with two leadwires having negligible resistance, the
bridge remains at balance. But in practice the
leadwires will have some measurable resistance (R
L
) as shown in Fig. 2, which may result in a
significant lack of symmetry in the bridge. This
occurs because both leadwires are in series with the
strain gage between, for example, the positive (+)
input corner and the negative (-) output corner,
adding to the gage arm resistance. That is, the gage
arm resistance becomes R
G
+ 2R
L
.
Fig. 516.2 - Two-wire quarter-bridge circuit.
As a measure of the magnitude of this effect,
consider a 120-ohm strain gage installed at a
distance of 20 ft (6 m) from the instrument, and
connected to the instrument with a pair of AWG26 (0.4
mm dia.) copper leadwires. At room temperature, the
total resistance in series with the strain gage is
about 1.7 ohms. For an instrument gage factor setting
of 2.0, this produces an initial imbalance in the
bridge corresponding to approximately 7000
microstrain. Further, the leadwires are a parasitic
resistance in the gage arm of the bridge and
effectively reduce or desensitize the gage factor of
the strain gage, resulting in a reduced signal output
when the test part is subjected to test loads. For
modest values of leadwire resistance, the percentage
of loss in signal is approximately equal to the ratio
of leadwire resistance to strain gage resistance. In
the example given here, this results in about a 1.5%
loss in sensitivity.
The initial imbalance may be offset using a strain
indicator that has a sufficient balance range, or may
be (mathematically) subtracted from measured strain
readings. However, a more serious problem may result
if the temperature of the leadwires changes during
the measurement process, causing a corresponding
change in resistance of the interconnecting
leadwires. Copper leadwires change in resistance
approximately 22% of their room-temperature
resistance value for a 100 deg F (55 deg C)
temperature change. For the 120-ohm gage circuit
above, this would result in an error equivalent to
approximately 156 microstrain for a 10 deg F (5.5 deg
C) temperature change in the leadwire system.
The errors and problems specifically caused by the
two-wire circuit are due to the pair of leadwires in
series with the strain gage. All three of the effects
discussed here increase in severity with increased
leadwire resistance; and the two-wire circuit offers
no intrinsic compensation. It is worth noting that
use of a 350-ohm strain gage circuit will reduce each
of these effects, but cannot eliminate completely the
associated measurement errors. But a straightforward
method exists to reduce the loss in sensitivity, and
essentially eliminate the initial imbalance problem
and the error that results from temperature changes
in the leadwire system. This method involves simply
adding a third leadwire to the strain gage circuit as
shown in
Fig. 516.3
on the next page.
Page 3 of 4
|