Three-Wire Circuit
The preferred circuit for use with a single strain
gage in a quarter-bridge configuration is the
three-wire circuit shown in Fig. 516.3. In the
two-wire circuit, both leadwires are in series with
the strain gage in one arm of the Wheatstone bridge.
In the three-wire circuit, the first leadwire remains
in series with the strain gage, but the second
leadwire is now in series with dummy resistor R
4
between the negative input and output corners of the
bridge. Referring to Fig. 516.3, if these two
leadwires are the same type and length and exposed to
the same temperature, their resistances will be
equal. The two respective bridge arms will therefore
be equal in resistance, the bridge is again
resistively symmetrical about a horizontal line
through the bridge output corners, and the bridge
remains balanced regardless of leadwire temperature
changes, so long as the two leadwires are at the same
respective temperature. And because only one leadwire
is in series with the strain gage, leadwire
desensitization is reduced about 50% compared to the
two-wire configuration. The third wire in Fig. 516.3
is a voltage-sensing wire only and it is not in
series with any of the bridge arms, therefore it does
not affect bridge balance or temperature
stability.
Fig. 516.3 - Three-wire quarter-bridge
circuit.
While the three-wire circuit offers several
advantages over the two-wire circuit, in some special
applications involving, for example, slip rings or
feed-through connectors, not enough connections may
be available for a continuous three-wire system from
the gage site to the instrument terminals. In these
cases, use of a two-wire lead system between the
strain gage and the connector, and a three-wire
circuit between the connector and the measuring
instrument is recommended to minimize the total
length of the two-wire system.
The foregoing discussion applies primarily to
measurement of static strains with a measuring
instrument that provides decoupling between the
bridge circuit and the amplifier input terminals. For
measurement of purely dynamic strains when only the
peak-to-peak amplitude of a time-varying strain
signal is of interest, the two-wire system may
sometimes be used effectively by selecting a
signal-conditioning amplifier that provides for
ac-coupling of the input signal, to "block"
the effects of temperature-induced changes in
leadwire resistance on the strain signal.
In summary, benefits of the three-wire circuit
include intrinsic bridge balance, automatic
compensation for the effects of leadwire temperature
changes on bridge balance, and increased measurement
sensitivity compared to the two-wire configuration.
The three-wire hookup is the recommended
configuration for quarter-bridge strain gage circuits
for static strain measurement. The two-wire circuit
can sometimes be used effectively for special
situations such as dynamic-only measurements with
ac-coupled instrumentation, or in static strain
applications where the length of the two-wire system
can be kept very short.
Page 4 of 4
|