The Instruments Division of the Vishay
Measurements Group is the only organization of its
kind devoted exclusively to the design and
manufacture of high-quality strain-gage
instrumentation. The result of such specialization is
an instrument line engineered specifically for strain
gages.
|
|
Strain
Indicators
|
Basic instrumentation requirements call for stability,
accuracy and high resolution when making measurements
under static loading conditions, and particularly where
measurements are to be taken over long periods of time.
If test conditions involve predominantly constant
measurement signals, the first choice for a measuring
instrument will ideally incorporate a digital or analog
display, and, depending on the degree of
sophistication, output to a printer, microprocessor or
computer.
-
P-3500
Portable Strain Indicator
-
3800
Wide Range Strain Indicator
Multi-channel capability can be provided by manual
or automatic switching/multiplexing units, which may
include balance and/or span control facilities.
-
SB-10
Switch & Balance Unit
Many strain indicators have an analog output
available for making single-channel measurements in
conjunction with, for example, an oscilloscope,
recorder, peak-read indicator, or analog-to-digital
converter. However, this capability may have
limitations with respect to frequency response and
amplifier gain compared to an instrument designed
specifically for high speed measurements.
|
-
Comparison Chart
|
StrainSmart Data
Systems
|
Depending on their design, digital data systems can
be used for measurement of static, dynamic, or both
kinds of signals. System 6000, with higher sampling
rates and digital filters, is suitable for signals of
up to 4 kHz. System 5000, with a 5-Hz low-pass analog
filter and lower sampling rates, can be used for
static or quasi-static signals.
System 5000 and System 6000, the Strainsmart
Data Systems, accept inputs not only from strain
gages but also strain-gage-based transducers, other
transducers with high-level signals, LVDT's,
thermocouples, and (for System 6000 only)
piezoelectric sensors.
Multi-channel systems used in conjunction with
computers include
StrainSmart software
for data acquisition, reduction, and processing.
-
System 5000
Up to 50 scans per second per sensor.
-
System 6000
10 to 10,000 scans per second per sensor.
|
|
Signal Conditioning
Amplifiers
|
When signals are produced by dynamically applied loads
at frequencies above 0.1 Hz, or are transients,
measuring instrumentation requires adequate frequency
response, and a wide amplifier gain range for output to
the appropriate recording or display device. Such an
instrument consists of an amplifier and signal
conditioner with a built-in or shared power supply.
Individual units are normally required for each channel
when simultaneous recording or multiple channels are
needed. With the output sent to a suitable display
device, signal conditioning amplifiers can be used for
making long-term measurements under static loading
conditions, when maximum stability and accuracy are not
primary considerations.
The 2100, 2200, and 2300 Systems accept low-level
signals, and condition and amplify them into high-level
outputs suitable for multiple-channel, simultaneous,
dynamic recording.
-
2100 System
Economical Signal Conditioner/Amplifier
-
2200 System
Signal Conditioning Amplifier for Severe
Environments
-
2300 System
High Performance Signal Conditioning Amplifier
These systems can be used in conjunction with
various recording devices, including the
Model 2000.
|
Comparison Chart
|