Micro-Measurements
Strain Gages
|
Micro-Measurements strain gages are available in
various resistance values that range from 30 to 5000
ohms.
Strain gages with resistances of 120 and 350 ohms
are commonly used in experimental stress analysis
testing. For the majority of applications, 120-ohm
gages are suitable; 350-ohm gages would be preferred
to reduce heat generation, to decrease leadwire
effects, or to improve signal-to-noise ratio at the
same power level. Higher resistances are typically
used in transducer applications and on composite
materials. |
|