Brands     Vishay Measurements Group     Strain Gages     Self-Temperature-Compensation

Micro-Measurements Strain Gages

Self-Temperature-Compensation

The self-temperature-compensation feature of Micro-Measurements strain gages with A and K alloys minimizes the effects of temperature changes on strain measurements. The test material, operating temperature range, and accuracy requirements dictate the best self-temperature-compensation number for each application. Micro-Measurements gages are available for use on a wide range of materials.

The STC number ( SS ) is the approximate thermal expansion coefficient of the structural material in ppm/deg F. The 06 (steels) and 13 (aluminum alloys) values are most commonly used, but values from 00, 03, 05, 06, 09, 13, 15, 18, 30, 40, and 50 are available.