Transducer-Class
Strain Gages
|
|
Modulus Compensation (EMC)
Option
|
Many of the K-alloy gages are available in a
special form which permits the gage factor change
with temperature to be adjusted over a wide range
during gage manufacture.
Properly matched to the transducer spring element,
these EMC (Effective Modulus Compensation) gages can
provide very good self-correction of changes in
transducer span versus temperature. A compensation
better than ±0.0008%/°F
(±0.0014%/°C) can readily be achieved in
many cases.
While this may at first appear to be the
"ideal" strain gage for transducers, there
are certain factors that should be considered prior
to selecting EMC gages for a given application:
-
EMC gages cost more than other gages.
In most cases the difference is great enough to
offset the additional cost of span/temperature
resistors.
-
EMC gages must be "matched" to the
transducer spring material.
Depending on the degree of compensation accuracy
desired, the standard EMC options may not yield the
"best fit" compensation on the spring
material in use. In these cases, a special foil lot
which possesses the desired compensation would be
required. There is normally a minimum order
requirement and set-up charge for special foil
lots.
-
Transducer spring materials may not have
batch-to-batch repeatability sufficient to maintain
specifications when using the same EMC gages.
New material lot testing is therefore necessary
for high precision units.
Despite these limitations, EMC gages can often be
advantageous for transducer manufacturers.
The following standard EMC options are available:
OPTION Ml
Gage factor slope is -1.50% per 100° F (-2.70%
per 100° C). Provides span-versus-temperature
compensation for many stainless steels.
OPTION M2
Gage factor slope is -2.35% per 100° F (-4.23%
per 100° C). Provides span-versus-temperature
compensation for most aluminum alloys.
OPTION M3
Gage factor slope is -1.25% per 100° F (-2.25%
per 100° C). Provides span-versus-temperature
compensation for many tool steels.
OPTION M4
Gage factor slope is -1.35% per 100° F (-2.43%
per 100° C). Provides "mid-range"
compensation between M1 and M3. |
|