Brands     Vishay Measurements Group     Strain Gages     Three-Element Rosette Pattern

Micro-Measurements Strain Gages

Three-Element Rosette Pattern


The typical "rectangular" rosette pattern shown here has its three independent grids oriented at 0, 45, and 90 degrees. "Delta" patterns, with grids at 0, 60, and 120 degrees, are also available. Planar rosettes, like the one shown here, are constructed with all grids on the same plane. Stacked rosettes are also available with separate grids "stacked" on top of one another. With three independent measurements about a point, the principal strains and their directions can be calculated.