Brands     Vishay Measurements Group     Transducer-Class Strain Gages     J2A Series



Description and Primary Application

J2A gages are encapsulated constantan-alloy patterns. Both the encapsulation and backing are thin, laminated polyimide film. Gage soldering tabs are exposed for simplified lead connections. Creep performance is equal to the N2A Series, although the presence of an encapsulating layer will require a change in creep code selection to maintain the same performance.
 
Temperature Range
Static: -100° to +200°F (-75° to +95°C)
Dynamic: Same as static
 
Gage Factor
2.05 nominal
 
Fatigue Life
10 6 cycles at ±1700 microstrain
10 7 cycles at 1700 microstrain (unidirectional strain)
 
Specification Comparison Table



Reference Table
Transducer-Class Strain Gages

J2A Series