Brands     Vishay Measurements Group     Transducer-Class Strain Gages     Accessories Index



M-LINE Accessories Index

 
M-Prep Surface Cleaning Supplies
 
   Solvent Cleaners

    CSM-1A
    GC-6
 
   Water-Based Cleaners

    MCA-1
    MCA-2
    MN5A-1
    MN5A-2
 
   Surface Abrasion Materials

    SCP-1
    SCP-2
    SCP-3
 
   Special-Purpose Materials

    CSP-1
    GSP-1
 
M-Bond Strain Gage Adhesives
 
    M-Bond 610
    M-Bond 43-B
    M-Bond 450
 
Installation Tools and Accessories
 
   Hand Tools

    SSH-1 (Surgical Shears)
    STW-1 (Tweezers)
    BTW-1 (Tweezers)
    DPR-1 (Dental Probe)
    SSC-1 (Surgical Scapel and Blade)
    SSC-2 (Replacement Scapel Baldes)
    SSS-1 (Steel Scale)
    DP-1 (4-H Drafting Pencil)
    DWC-1 (Diagonal Cutters)
    NNP-1 (Needle-Nosed Pliers)
    ATS-2 (Gage Application Tool Set)
    GT-11 (Camel's Hair Brush)
    HTC-1 (Temperature Controlled Hotplate)
 
   Stainless Steel Mixing Spatulas

    SPT-1
    SPT-2
 
    General-Purpose Tapes and Materials

    PDT-1
    PLY-001
 
   High-Temperature Tapes and Materials

    MJG-2
    TFE-1
    TFE-2
    TFT-1
 
   Clamping Supplies

    HSC-1
    HSC-2
    HSC-3
    GT-12
    TFE-1
    GT-14
    SGP-1
    SGP-2
 
   Thermal Wire Stripper

    WTS-1
    WTS-2
    WTS-A (Replacement Elements)
 
Bondable Terminals
 
    Terminal Listings
 
Soldering Supplies and Accessories
 
   Solders

    361A-20R
    450-20S
    570-28R
 
   Fluxes

    FAR-1
    RSK-4
    FSS-1
 
Soldering Stations
 
   Mark V Soldering Station

    M5S-1 (complete soldering station)
    M5S-2 (unit only)
    M5S-3 (pencil only)
    M5S-A (1/16 in ( 1.5 mm ) screwdriver)
    M5S-B (1/16 in ( 1.5 mm ) chisel)
    M5S-C 1/8 in ( 3 mm ) screwdriver)
    M5S-D 3/32 in ( 2.5 mm ) chisel)
 
   Mark Vlll Soldering Unit

    M8S-1-115
    M8S-1-230
    M8S-A 3/64 in ( 1.2 mm ) chisel)
    M8S-B 1/16 in ( 1.6 mm ) chisel)
    M8S-RS (replacement sponge)
 
M-Coat Protective Coatings
 
    M-Coat A
    M-Coat B
    M-Coat C
    M-Coat D
    M-Coat FBT
    M-Coat W-1
    3140 RTV
    3145 RTV
 
M-Line Wire, Cable and Accessories
 
   Single-Conductor Types: Solid Wire

    134-AWP
    136-AWP
    134-AWN
    130-AWQ
    134-AWQ
    137-HWN
    142-JWN
 
   Four-Conductor Cable

    426-DFV
    430-DFV
    426-DTV
    430-FST
 
Strain Gage Application Kit
 
    TAK-610
 
TransCalc TM Transducer Application Software
 
    Application Software
 
Transducer-Class Strain Gages

Transducer Applications