RECENT PRODUCT NEWS
Vishay Intertechnology Extends 193 PUR-SI Series of Snap-in Power Aluminum Capacitors With Voltage Ratings of 550 V and 600 V
Space- and Cost-Saving Devices Offer Ripple Current to 3.27 A and Useful Life of 5000 Hours at +105 °C
(January 14, 2026)Press Release
Vishay Intertechnology Transmissive Sensors Offer Greater Vertical Headroom and Design Flexibility for Industrial and Consumer Applications
Single- and Dual-Channel Devices Offered in Compact 5.5 mm x 4 mm x 5.7 mm SMD Package for Position Sensing and Optical Encoding Applications
(January 7, 2026)Press Release
December 17, 2025
December 11, 2025
December 10, 2025
Search for Product Releases
Press Releases
Contact Info
Corporate Headquarters:
Vishay Intertechnology, Inc.
63 Lancaster Avenue
Malvern, PA 19355-2143